Download document () of 20

303778
Model code: +IZM-ST24DC-1

+IZM-ST24DC-1. Shunt release, 24 V DC

General Specifications

Product Name
Eaton IZM32/IN32 shunt release
Catalog Number
303778
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.581 kg
Compliances
RoHS conform
EAN
9010238192775
Model Code
+IZM-ST24DC-1

Product specifications

Used with
IN20, 32,40, 63…
IZM20, 32, 40, 63…
IZM63…
IN63…
Accessory/spare part type
Voltage release
Control voltage operating range
24 V DC
Type
Accessory
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.