Knowledge Search
Download document () of 20

325682
Model code: 01.E2001.25V.10.E.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 2001.25V.10.E.P.-, 25 V, Polyester fleece (V), Nitrile, 145 psi (10 Bar), Size: 2001

General Specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
325682
Product Length/Depth
499.5 mm
Product Weight
6.79 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3723
ISO3724
ISO2941
ISO3968
ISO16889
ISO2943
Model Code
01.E2001.25V.10.E.P.-

Product specifications

Filter element type
Return-line filter elements
Filter fineness
25 V
Filter media type
Polyester fleece (V)
Sealing material
Nitrile
Nominal size
2001
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.