Download document () of 20

40KR85
Model code: 40A 415V AC HOUSE SERVICE

Eaton Bussmann series low voltage british standard fuse, 40A, AC 415 V, system C type II, 23 x 57 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
40KR85
Product Length/Depth
56 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
57.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAN
5027590480130
UPC
051712835015
Model Code
40A 415V AC HOUSE SERVICE

Electrical data

Amperage Rating
40 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
33 kA
Class
Class gG/gL

Product specifications

Fuse type
KR85
Construction
BS system C type II

Export product specification