Download document () of 20

43T-G10-115-R

Eaton Wheelock 43T vibrating bell, vibrating, red, 10", 115 VAC, indoor/outdoor mounting options available

General Specifications

Product Name
Eaton Wheelock 43T vibrating bell
Catalog Number
43T-G10-115-R
Product Length/Depth
2.4 in
Product Height
10 in
Product Width
10 in
Product Weight
1.91 lb
Certifications
UL
UPC
786697016516

Product specifications

Compliance and standards
BFP
FM
CSFM
ULC
UL
Mounting Method
Wall
Housing color
Red
Housing material
Aluminum with textured enamel finish
Shell size
10 inches
Voltage
115 V
Current
0.085
Indoor/outdoor
Indoor/outdoor mounting options available
Tones
Vibrating
Application
Explosion-proof and hazardous area signaling

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.