Photo is representative
Download
Eaton B-Line series horizontal bend, 4" H x 20.6250" W x 12" L, Aluminum, 24" radius, 30° angle
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-12-30HB24
|
Product Length/Depth |
20.625 in
|
Product Height |
4 in
|
Product Width |
12 in
|
Product Weight |
5.559 lb
|
Certifications |
CSA
CE UL Classified |
UPC |
781011154097
|
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
30°
|
Radius |
24 in
|