Download document () of 20

531027FULL-1048
Model code: SO/A/DW/10C SOLEX10 MAINS BASE WT

Eaton, Alarms & signalling devices, Fulleon, Solex Xenon beacon, Amber lens, Deep white (FW) base, Mains module, 10Cd (SO/A/DW/10C SOLEX10 MAINS BASE WT)

General Specifications

Product Name
Eaton Solex Xenon fire alarm beacon
Catalog Number
531027FULL-1048
Product Length/Depth
93 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.18 kg
Compliances
CE marking
Certifications
CE
EAN
5018987344708
Model Code
SO/A/DW/10C SOLEX10 MAINS BASE WT

Product specifications

Nominal voltage
230 V
Voltage type
AC
Electricity consumption
0.015 A
Power
2.4 W
Lens color
Orange
Material housing
Plastic
Color housing
White
Mounting Method
Surface mounting
Number of modes
1
Standby-time up to
0 hour
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
Incandescent lamp
Lamp holder
Other
Degree of protection (IP)
IP65
Addressing mode
Hard addressing
Alarm current - max
31 mA
Alarm current - min
15 mA
Construction material
PC
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Nominal voltage - min
115 V
Nominal voltage - max
230 V
Electricity consumption - min
0.015 A
Electricity consumption - max
0.031 A
Integrated function
Flashlight
Cable entry
M20 hole
Mounting position
Wall surface (internal)
Wall (weatherproof)
Light color
Amber
System wiring
0.28 - 2.5 mm
Dimmable
No
Function rotating light
NO
With infrared
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.