Knowledge Search
Download document () of 20
We make what matters work

63GD33
Model code: GAUGE PIECE D3 63A 500V FOR E33

Gauge piece, LV, 63 A, AC 500 V, D3, IEC

List price EUR2.32

General Specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
63GD33
Product Length/Depth
17 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
20.64 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269
EAN
5027590485135
UPC
051712552790
Model Code
GAUGE PIECE D3 63A 500V FOR E33

Electrical data

Amperage Rating
63 A
Voltage rating
500 V

Product specifications

Application
E33
Fuse indicator
Non-indicating

Export product specification