Photo is representative
Download
Eaton B-Line series horizontal tee, 6" H x 51" W x 24" L, Aluminum, 24" and 6" Tray " Widths, 36" radius
Product Name |
Eaton B-Line series horizontal tee
|
Catalog Number |
6A-24-06-HT36
|
Product Length/Depth |
51 in
|
Product Height |
6 in
|
Product Width |
24 in
|
Product Weight |
36.14 lb
|
Certifications |
CSA
UL Classified CE |
UPC |
781011092177
|
Material |
Aluminum
|
Special features |
24" & 6" Tray widths
|
Type |
Series 2-5 horizontal reducing tee
|
Radius |
36 in
|