Download document () of 20

7021121FUL-0004X

Eaton Alarms & signalling devices, Fulleon, Asserta Xenon sounder beacon, 24V DC, 120dB, Red lens, Red housing, Fire certified (AS/SB/24/120/R/RL)

General Specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7021121FUL-0004X
Product Length/Depth
155 mm
Product Height
212 mm
Product Width
168 mm
Product Weight
1.8 kg
Certifications
CE
EAN
8054934906770

Product specifications

Nominal voltage - max
30 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.95 A
Power
23 W
Lens color
Red
Lamp type
Xenon
Sound output
120 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
1.1 mA
Alarm current - min
0.22 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Tones
42
Voice tones
No
Product branding
Eaton
Degree of protection
IP66
Suitable for
Wall Mounting
Ceiling Mounting
Cable entry
M20 hole
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.