Eaton, Alarms & signalling devices, Fulleon, X10 Mini Beacon lens, Green
Product Name |
Eaton X10 Industrial sounder and sounder beacon
|
Catalog Number |
7092364FUL-0400
|
Product Length/Depth |
84 mm
|
Product Height |
32 mm
|
Product Width |
97 mm
|
Product Weight |
0.048 kg
|
Compliances |
EN
|
EAN |
5018987240451
|
Type of accessory/spare part |
Cover
|
Material |
Plastic
|
Suitable for intrusion alarm |
Yes
|
Suitable for fire alarm |
No
|
Current supply |
Other
|
Spare part |
Yes
|
Compatible with Apple HomeKit |
NO
|
Compatible with Google Assistant |
NO
|
Compatible with Amazon Alexa |
NO
|
Color |
Green
|