Download document () of 20

741B0006
Model code: HF3B-100/1A

Eaton Distribution parts. Current transformer HF3B, 100A/1A

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
741B0006
Product Length/Depth
54 mm
Product Height
28 mm
Product Width
60 mm
Product Weight
0.17 kg
Compliances
RoHS conform
EAN
5703498700036
Model Code
HF3B-100/1A

Product specifications

Opening width - min
30 mm
Opening height - min
23 mm
Nominal current
100 A
Number of inputs (primary)
1
Opening diameter
23 mm
Opening height - max
23 mm
Secondary current input
1 A
Secondary rated apparent power
2 VA
Opening width - max
30 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.