Photo is representative
Download
Eaton B-Line series straight reducer cover, 0.5" H x 6" W x 18" L, Aluminum
Product Name |
Eaton B-Line series straight reducer cover
|
Catalog Number |
807A-18-SR06
|
Product Length/Depth |
6 in
|
Product Height |
0.5 in
|
Product Width |
18 in
|
Product Weight |
0.691 lb
|
Certifications |
Not Applicable
|
UPC |
781011402877
|
Material |
Aluminum
|
Type |
Straight reducer
|