Download document () of 20

85101J168P50

in line receptacle, sealing gland backshell, cadmium plating, male solder contacts, pos N; 85101J168P50

General Specifications

Product Name
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
Catalog Number
85101J168P50
Product Length/Depth
59 mm
Product Height
31.3 mm
Product Width
31.3 mm
Product Weight
44.6 g

Product specifications

Environmental conditions
REACH
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Plating
Cadmium
Shell material
Aluminium
Shell size
16
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
8
Number of cavity #16
8

Export product specification