Download document () of 20

8D021W16AN

Aluminium square flange receptacle, Olive drab cadmium plating, without male contacts, polarization N; 8D021W16AN

General Specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D021W16AN
Product Length/Depth
34.84 mm
Product Height
29 mm
Product Width
29 mm
Product Weight
31 g

Product specifications

Fitted with:
Shielding
Connector orientation
N
Connector type
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Degree of protection
IP67
Layout
16
Plating
Cadmium
Shell continuity
Shell material
Shell size
21
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
16
Number of cavity #16
16
Salt spray
500 hour
Working voltage (Vrms)
2300 V

Export product specification