Download document () of 20

93E120KMBS-G2

Eaton 93E UPS, Tower Online UPS,120 kVA, 3 phase in/3 phase out, Power factor 0,9 - 93E120K-G293E G2 120kVA MBS

General Specifications

Product Name
Eaton 93E UPS
Catalog Number
93E120KMBS-G2
Product Length/Depth
800 mm
Product Height
1880 mm
Product Width
600 mm
Product Weight
299 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
EAN
6430070722177

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
High Efficiency
Feed type
AC
Form factor
Tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Overall efficiency
96 %
Package contents
  • UPS
  • User manual
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Snmp
No
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
kVA rating
120 kVA
Wattage
108000 W
Application
Data center/ facility/IT
Output effective power
108 kW
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
2 %
Integrated functionality
Network Mangement
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
120000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP20

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.