Download document () of 20

93E30KMBSB

Eaton 93E UPS, Tower Online UPS, 30 kVA, 3 phase in/3 phase out, Power factor 0,9, Internal Maintenance Bypass Switch, 93E 30kVA

General Specifications

Product Name
Eaton 93E UPS
Catalog Number
93E30KMBSB
Product Length/Depth
706 mm
Product Height
1230 mm
Product Width
500 mm
Product Weight
154 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
EAN
3553340693052

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
No, kits available
User replacable batteries
No
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Construction type
Free standing model
Efficiency (eco-mode)
98 %
Improved efficiency mode
High Efficiency
Number of communication slots
2
Feed type
AC
Form factor
Tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
.9
Overall efficiency
94 %
Package contents
  • UPS
  • User manual
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Number of parallel units
4
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Snmp
No
Start-on-battery
No
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
User Interface (Hmi)
Graphical LCD
kVA rating
30 kVA
Wattage
27 kW
Application
Data center/ facility/IT
Output effective power
27000 W
Transition time for full load
0 s
Efficiency (improved efficiency mode)
98 %
Voltage distortion output (linear load) - max
2 %
Integrated functionality
Network Mangement
Communication interface
USB
RS232
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
30000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Power consumption
296

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.