Photo is representative
Download
Eaton B-Line series horizontal adjustable splice plate, 6" side rail, stainless steel hardware
Product Name |
Eaton B-Line series horizontal adjustable splice plate
|
Catalog Number |
9A-FSP6 SS6
|
Product Length/Depth |
8.575 in
|
Product Height |
0.82 in
|
Product Width |
5.891 in
|
Product Weight |
1.26 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Classified
|
UPC |
799038850564
|
Special features |
6" side rail, stainless steel hardware
|