Download document () of 20

ACCSS50

Eaton Crouse-Hinds series ACC combination coupling, EMT (set screw) to AC/MC/FMC (saddle clamp), Steel, Combination type, 1/2"-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series ACC combination coupling
Catalog Number
ACCSS50
Product Length/Depth
2.61 in
Product Height
1.15 in
Product Width
1.24 in
Product Weight
0.15 lb
UPC
662277000024

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Combination type
EMT (set screw) to AC/MC/FMC (saddle clamp)
Conduit type
EMT, AC/MC and FMC
Trade size
1/2"-1/2"
Style
Combination

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.