Photo is representative
Download
Eaton Crouse-Hinds series ACE DG1 variable frequency drive, 10 disconnect fuse rating, Eaton PowerXL DG1 Series drive, Size 1 enclosure, 3.2A input, 2 HP, Copper-free aluminum, 30A max. disconnect rating, 4.3A max. output, T6, 1.5 kW
Product Name |
Eaton Crouse-Hinds series ACE DG1 variable frequency drive
|
Catalog Number |
ACE-DG1-2
|
Product Length/Depth |
31.98 in
|
Product Height |
15.74 in
|
Product Width |
23.58 in
|
Product Weight |
430 lb
|
UPC |
662276608917
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 |
NEMA Rating |
3
4X 7 |
Drive type |
Eaton PowerXL DG1 Series
|
Horsepower |
2 hp
|
Disconnect rating - max |
30A
|
Disconnect fuse rating |
10
|
Enclosure size |
Size 1
|
Input current |
3.2 A
|
Output current - max |
4.3 A
|
Wattage |
1.5 kW
|
Temperature rating |
T6
|
Material |
Copper-free aluminum
|