Eaton Bussmann series low voltage british standard fuse, 4A, AC 550 V, 21 x 129 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
AD4
|
Product Length/Depth |
129 mm
|
Product Height |
21 mm
|
Product Width |
22 mm
|
Product Weight |
66.9 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
EAN |
5027590491792
|
UPC |
051712844796
|
Amperage Rating |
4 A
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
AD
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88
|