Download document () of 20
We make what matters work

ADE400484

Eaton Crouse-Hinds series Raxton AJM adaptor, End 1: M20 Metric, End 2: PG 21, Male, Female, Insulated, Glass filled nylon, Unplated

General Specifications

Product Name
Eaton's Crouse-Hinds series Raxton AJM adaptor
Catalog Number
ADE400484
Product Length/Depth
38 mm
Product Height
40.414 mm
Product Width
35 mm
Product Weight
0.026 kg
EAN
5056039016111

Product specifications

Type
Standard
Material
Glass filled nylon
End 1 Size
M20
End 1 Type
Metric
End 2 Size
PG 21
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Export product specification