Download document () of 20
We make what matters work

ADE408281

Eaton Crouse-Hinds series Raxton AJM adaptor, End 1: PG 13.5, End 2: PG 11, Male, Female, Insulated, Glass filled nylon, Unplated

General Specifications

Product Name
Eaton's Crouse-Hinds series Raxton AJM adaptor
Catalog Number
ADE408281
Product Length/Depth
38 mm
Product Height
34.641 mm
Product Width
30 mm
Product Weight
0.032 kg
EAN
5056039016432

Product specifications

Type
Standard
Material
Glass filled nylon
End 1 Size
PG 13.5
End 1 Type
PG
End 2 Size
PG 11
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Export product specification