Download document () of 20
We make what matters work

ADE408406

Eaton Crouse-Hinds series Raxton AJM adaptor, End 1: PG 21, End 2: M32 Metric, Male, Female, Insulated, Glass filled nylon, Unplated

General Specifications

Product Name
Eaton's Crouse-Hinds series Raxton AJM adaptor
Catalog Number
ADE408406
Product Length/Depth
38 mm
Product Height
49.652 mm
Product Width
43 mm
Product Weight
0.039 kg
EAN
5056039091057

Product specifications

Type
Standard
Material
Glass filled nylon
End 1 Size
PG 21
End 1 Type
PG
End 2 Size
M32
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Export product specification