Download document () of 20
We make what matters work

ADE4M203SSN

Eaton Crouse-Hinds series Capri ADE-4F cable gland, 3 (L), Straight, Gland size 7, Armoured, Stainless steel, 13.5-21 outer sheath, Flameproof and increased safety, Silicone seal, M20 Metric

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-4F cable gland
Catalog Number
ADE4M203SSN
Product Length/Depth
70 mm
Product Height
33 mm
Product Width
30 mm
Product Weight
121 g
EAN
3589350033625

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
NEC/CEC
NEC hazardous rating
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Material
Stainless steel
Cable sealing range
3 (L)
Connector type
Straight
Gland size
7
Gland type
Armoured
Outer sheath (min/max)
13.5-21
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Nominal thread size Metric/PG
20
Pitch thread
1.5 mm
Thread Length
15 mm
Wrench width
30 mm
Hexagon angular dimension
33 mm
Suitable for cable diameter - max
21 mm
Suitable for cable diameter - min
13.5 mm
Material quality
Stainless steel V4A
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
140 °C
Working temperature - min
-60 °C
For ex-zone gas
1, 2
For ex-zone dust
21, 22
Lamp type included
Halogen Free
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Version
Explosion - Tested

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.