Download document () of 20
We make what matters work

ADE6CM202SSSCNK3

Eaton Crouse-Hinds series Capri ADE-6FC cable gland, TSC Compound, 2 (M), Straight, Gland size 6, Armoured, Stainless steel, 8.5-16 outer sheath, Flameproof, Silicone seal, Locknut, green washer, earth tag, and serrated washer, M20 Metric

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri ADE-6FC cable gland
Catalog Number
ADE6CM202SSSCNK3
Product Length/Depth
69.5 mm
Product Height
26.4 mm
Product Width
24 mm
Product Weight
144.611 g
EAN
3589350074581

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 2
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 1
Zone 22
Ingress protection (IP) ratings
IP68
IP66
Special features
Locknut, green composite washer, earth tag, and serrated washer
Material
Stainless steel
Barrier type
TSC Compound
Cable sealing range
2 (M)
Connector type
Straight
Gland size
6
Gland type
Armoured Barrier
Outer sheath (min/max)
8.5-16
Protection type
Flameproof and increased safety
Sealing type
Silicone
Thread Size
M20
Thread type
Metric

Export product specification

Technical data sheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.