Eaton Crouse-Hinds series AFA conveyor belt alignment switch, 15A, Two normally open, Feraloy iron alloy, 600 Vac
Product Name |
Eaton Crouse-Hinds series AFA conveyor belt alignment switch
|
Catalog Number |
AFA20
|
Product Length/Depth |
5.68 in
|
Product Height |
11.84 in
|
Product Width |
4.92 in
|
Product Weight |
23.22 lb
|
UPC |
782274694795
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class II, Division 1
Class II, Division 2 Class III |
NEMA Rating |
3
4 9 |
Ingress protection (IP) ratings |
IP66
|
Contact arrangement |
Two normally open
|
Material |
Feraloy iron alloy
|
Amperage Rating |
15A
|
Voltage rating |
600 Vac
|