Download document () of 20
We make what matters work

AGC-6/10-R

Eaton AGC series Fast-acting fuse .6A, 250 Vac, 32 Vdc (self certified), AGC-6-10-R

General Specifications

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
AGC-6/10-R
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
CE Marked
UPC
051712655262

Product specifications

Used with
out axial leads
Amperage Rating
.6A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us