Knowledge Search
Download document () of 20

AJC56

Eaton Crouse-Hinds series AJC back box, 60A/100A/150A, Through feed, Cast aluminum, 1", 1-1/4" or 1-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series AJC back box
Catalog Number
AJC56
Product Length/Depth
8 in
Product Height
2.5 in
Product Width
5.75 in
Product Weight
2.4 lb
UPC
782274046969

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1", 1-1/4" or 1-1/2"
Amperage Rating
60A/100A/150A
Back box style
Through feed
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.