Photo is representative
Download
Eaton B-Line series standard pipe clamp, 0.75" H x 3" L x 1.62" W, Steel, Electro-plated, 0.75" max pipe size, .31" bolt/pin size
Product Name |
Eaton B-Line series standard pipe clamp
|
Catalog Number |
B2400-3/4ZN
|
Product Length/Depth |
3 in
|
Product Height |
0.75 in
|
Product Width |
1.62 in
|
Product Weight |
0.26 lb
|
Certifications |
Not Applicable
|
UPC |
781011630133
|
Pipe size - max |
0.75 in
|
Bolt/pin size |
.31"
|
Special features |
Safety factor of 5
|
Type |
Standard pipe clamp
|
Finish |
Electro-plated
|
Material |
Steel
|