Photo is representative
Download
Eaton B-Line series end cap, 1.59" H x 1.59" L x 0.6250" W, Steel, 12 gauge
Product Name |
Eaton B-Line series end cap
|
Catalog Number |
B285ALAL
|
Product Length/Depth |
1.59 in
|
Product Height |
1.59 in
|
Product Width |
0.625 in
|
Product Weight |
0.13 lb
|
Certifications |
UL Listed
|
UPC |
781011527518
|
Type |
End cap
|
Material |
Steel
|
Material gauge |
12 gauge
|