Photo is representative
Download
Eaton B-Line series beam clamps, 4" H x 4" L x 6" W, Steel, 850 Lbs load, 1/2"-13 thread/rod size
Product Name |
Eaton B-Line series beam clamps
|
Catalog Number |
B3055-1/2X6PLN
|
Product Length/Depth |
4 in
|
Product Height |
4 in
|
Product Width |
6 in
|
Product Weight |
2.25 lb
|
Certifications |
cULus Listed
|
UPC |
781011029166
|
Application |
Vertical adjustment provided in clamp
|
Thread/rod size |
1/2"-13
|
Type |
Steel beam clamp
|
Load capacity |
850 lb
|
Material |
Steel
|