Eaton B-Line series eye rod, 4" H x 0.5" D, Steel, 1057 Lbs load cap, 1/2"-13 thread/rod size, 2.5" thread length, 750 op temp
Product Name |
Eaton B-Line series eye rod
|
Catalog Number |
B3211-1/2X4PLN
|
Product Height |
4 in
|
Product Weight |
0.5 lb
|
Certifications |
Not Applicable
|
UPC |
799038437444
|
Operating temperature - max |
750 °F
|
Special features |
Welded eye allows for heavier loads
|
Thread length |
2.5 in
|
Thread/rod size |
1/2"-13
|
Type |
Eye rod (left-hand threads)
|
Load capacity |
1057 lb
|
Material |
Steel
|