Photo is representative
Download
Eaton B-Line series acoustical tee and t-bar fasteners, 1" Height, 1" Length, 1" Width, 0.012lbs
Product Name |
Eaton B-Line series twist fastener
|
Catalog Number |
BA-4-WN WING NUT (BGD) (100 PER BG)
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.012 lb
|
Certifications |
UL/CUL listed
|
UPC |
782051167986
|