Download document () of 20
Discontinued

BK/GDB-V-500MA

Fast-Acting, Low-Breaking Capacity Fuse, Small dimension, European (IEC), 500 mA, 250 Vac or less, 32 Vdc (self certified), 35A at 250 Vac, 50 Hz, Glass tube, silver-plated end-caps, Ferrule end X ferrule end, BK-GDB-V-500MA

General Specifications

Product Name
Eaton Bussmann series GDB fast-acting fuse
Catalog Number
BK/GDB-V-500MA
Product Length/Depth
0.19685039 in
Product Height
0.78740158 in
Product Width
0.19685039 in
Product Weight
0.002 lb
Compliances
CCC Marked
RoHS Compliant
CE Marked
Certifications
VDE
UPC
051712139151

Product specifications

Used with
axial leads and caps
Amperage Rating
500 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
220 mV maximum
Interrupt rating
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Silver-plated end-caps
Glass tube
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Small dimension, European (IEC)
Application
Electronic circuits

Export product specification