Eaton S500 Series Fast-acting fuse 1.60A, 250 Vac or less, 32 Vdc (self certified), BK-S500-1-6-R
| Product Name |
Eaton Bussmann series S500 fast-acting fuse
|
| Catalog Number |
BK/S500-1.6-R
|
| Product Height |
20.5 mm
|
| Product Weight |
0.83 g
|
| Compliances |
CE Marked
CCC Marked RoHS Compliant |
| Certifications |
VDE
|
| UPC |
051712642729
|
| Amperage Rating |
1.60 A
|
| Frequency rating - max |
50 Hz
|
| Frequency rating - min |
50 Hz
|
| Voltage drop |
190 mV maximum
|
| Interrupt rating |
35 AIC at 250 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Material |
Glass tube
Nickel-plated end-cap construction |
| Quantity |
100
|
| Voltage rating |
250 Vac or less, 32 Vdc (self certified)
|
| Type |
Electronic
|
| Application |
Electronic circuits
|