Download document () of 20
We make what matters work

BK/S500-V-800-R

Eaton S500 Series Fast-acting fuse 0.8A, 250 Vac or less, 32 Vdc (self certified), BK-S500-V-800-R

General Specifications

Product Name
Eaton Bussmann series S500 fast-acting fuse
Catalog Number
BK/S500-V-800-R
Product Length/Depth
97.8 mm
Product Height
5.6 mm
Product Width
5.6 mm
Product Weight
0.83 g
Compliances
RoHS Compliant
CE Marked
CCC Marked
Certifications
VDE
UPC
051712642682

Product specifications

Used with
Axial leads
Amperage Rating
0.8A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Voltage drop
190 mV maximum
Interrupt rating
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Glass tube
Nickel-plated end-cap construction
Quantity
100
Voltage rating
250 Vac or less, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification