Download document () of 20

BRP10B100RF

Feed through lugs,Plug-on neutral main circuit breaker loadcenter,100A,X1,Aluminum,Cover included,NEMA 3R,Metallic,10 kAIC,BR,20 circuits,Single pole,10 spaces,Three-wire,Single-phase,Feed-through lugs,Combination,NEMA 3R,Type BR 1-inch bre

General Specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BRP10B100RF
Product Length/Depth
18.75 in
Product Height
5.5 in
Product Width
14.31 in
Product Weight
15 lb
Certifications
UL 50
UL 67
UPC
786689059132

Product specifications

Special features
Feed through lugs
Type
Plug-on neutral main circuit breaker loadcenter
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
20
Number of poles
Single-pole
Number of spaces
10
Phase
Single-phase
Accessories
Feed-through lugs
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
X1
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3
NEMA rating
NEMA 3R

Export product specification