Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 16 Amps, 80 kA Breaking capacity, class aM, with striker, compatible with a CH22 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C22M16S
|
Product Length/Depth |
22 mm
|
Product Height |
22 mm
|
Product Width |
58 mm
|
Product Weight |
56.2 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269
|
EAN |
5027590495721
|
UPC |
051712666794
|
Amperage Rating |
16 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Utilization category |
aM (switchgear protection)
|
Frequency rating - max |
62 Hz
|
Suitable for |
CH22 Modular fuse holder
|