Download document () of 20

C85 CGN

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, C shape, Body, traditional cover and gasket, 3"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C85 CGN
Product Length/Depth
13.8 in
Product Height
4.66 in
Product Width
4.65 in
Product Weight
6 lb
UPC
784564744562

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Body, traditional cover and gasket
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
3"
Shape
C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.