Download document () of 20
We make what matters work

CAP186294

Eaton Crouse-Hinds series Capri NEWCAP MS cable gland, 22-32 cable range, Gland size 9, Non-armoured, Nickel plated brass, Industrial, PG 29

General Specifications

Product Name
Eaton's Crouse-Hinds series Capri NEWCAP MS cable gland
Catalog Number
CAP186294
Product Length/Depth
42.6 mm
Product Height
51.7 mm
Product Width
47 mm
Product Weight
131.4 g
EAN
3589351862941

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
IP68
Material
Nickel plated brass
Cable range (min/max)
22-32
Gland size
9
Gland type
Non-armoured
Protection type
Industrial
Thread Size
PG 29
Nominal thread size Metric/PG
29
Pitch thread
1.588 mm
Thread Length
8 mm
Wrench width
47 mm
Hexagon angular dimension
51.7 mm
Suitable for cable diameter - max
32 mm
Suitable for cable diameter - min
22 mm
Material quality
Brass
Surface protection
Nickel-plated
Degree of protection (IP)
IP66
Model
Straight
Type of sealing
Sealing ring
Working temperature - max
80 °C
Working temperature - min
-20 °C
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Separable Screw Gland
Strain Relief
Lamp type included
Halogen Free
Thread type
PG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.