Photo is representative
Download
Eaton HotSwap MBP cable, 10A BS power cords
| Product Name |
Eaton HotSwap MBP cable
|
| Catalog Number |
CBLMBP10BS
|
| Product Length/Depth |
160 mm
|
| Product Height |
70 mm
|
| Product Width |
260 mm
|
| Product Weight |
0.8 kg
|
| Compliances |
Contact Manufacturer
|
| EAN |
3553340684289
|
| Model Code |
10A BS power cords for HotSwap MBP
|
| Type |
Cable set
|