Knowledge Search
Download document () of 20

CCP1022CD

Eaton Crouse-Hinds series PowerMate CCP plug, 100A, 0.875-1.906", Two-wire, two-pole, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

General Specifications

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP1022CD
Product Length/Depth
10.8 in
Product Height
3.75 in
Product Width
3.75 in
Product Weight
2.2 lb
UPC
662276277496

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
100A
Grounding type
Style 1
Configuration
Two-wire, two-pole
Cable diameter
0.875-1.906"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Export product specification