Download document () of 20

CCP2-FLC1-36

Eaton Bussmann series CCP cable operating mechanism, 30A, 60A, 100A, 36", NEMA 1, 3R, 12

General Specifications

Product Name
Eaton Bussmann series CCP cable operating mechanism
Catalog Number
CCP2-FLC1-36
Product Length/Depth
19 in
Product Height
21 in
Product Width
2.563 in
Product Weight
5.09 lb
Certifications
Contact Manufacturer
UPC
051712001502

Product specifications

Special features
Used with 30A, 60A, 100A CCP2
Type
Flange cable kit
Amperage Rating
30A, 60A, 100A
Application
CCP2
Degree of protection
NEMA 1
NEMA 3R
NEMA 12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.