
Eaton Bussmann series CCP UL98 fusible disconnect, UL98 fusible disconnect
Product Name |
Eaton Bussmann series CCP UL98 fusible disconnect
|
Catalog Number |
CCP2-NFPA-1
|
Product Length/Depth |
3.9 in
|
Product Height |
9.5 in
|
Product Width |
4 in
|
Product Weight |
0.43 lb
|
Compliances |
NFPA 79
RoHS Compliant |
UPC |
051712708890
|
Type |
UL98 fusible disconnect
|