Download document () of 20

CCP2-SH2-425

Eaton Bussmann series CCP/CCD shaft, 200A & 400A, 12 mm shaft, 425 mm

General Specifications

Product Name
Eaton Bussmann series CCP/CCD shaft
Catalog Number
CCP2-SH2-425
Product Length/Depth
16.73 in
Product Height
0.47 in
Product Width
0.47 in
Product Weight
0.5 lb
Compliances
Not Applicable
Certifications
Contact Manufacturer
UPC
051712705288

Product specifications

Special features
Used with 200A & 400A CCP2
Type
Shaft
Amperage Rating
200A, 400A
Application
CCP2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.