Eaton Bussmann series low voltage british standard fuse, 32A, AC 500 V, V88/A4, 25 x 110 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
CEO32
|
| Product Length/Depth |
109.5 mm
|
| Product Height |
24.5 mm
|
| Product Width |
21 mm
|
| Product Weight |
77.6 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| EAN |
5027590496285
|
| UPC |
051712839457
|
| Amperage Rating |
32 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Suitable for |
RS100 Red spot fuse holder
|
| Fuse type |
CEO
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88/A4
|