Knowledge Search
Download document () of 20

CEX133-B12-327SN

Eaton Crouse-Hinds series Roughneck CEX cable mounted plug with cable gland, 30A, Eex d gland, Unarmoured, Female, Silver plated copper contacts, #12 AWG, Crimp, Socket, 13.5 - 20.5 inner sheath, 18.0 - 27.5 outer sheath, 12 shell

General Specifications

Product Name
Eaton Crouse-Hinds series Roughneck CEX cable mounted plug with cable gland
Catalog Number
CEX133-B12-327SN
Product Length/Depth
6.57 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
1.5 lb
UPC
662276622470

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
NEMA Rating
6P
4X
Ingress protection (IP) ratings
IP68
IP66

Product specifications

Shell size
12
Cable hardware
Eex d Gland
Cable type
Unarmoured
Inner sheath (min/max)
13.5 - 20.5
Outer sheath (min/max)
18.0 - 27.5
Contact size
#12 AWG
Amperage Rating
30A
Connector gender
Female
Contact type
Socket
Contact termination
Crimp
Contact material
Silver plated copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.