Download document () of 20

CH-PLC2

Eaton Bussmann series fuse holder, Fuse holder, Gray, Non-indicating, 8 kV, 600 V

General Specifications

Product Name
Eaton Bussmann series fuse holder
Catalog Number
CH-PLC2
Product Length/Depth
4 in
Product Height
2.365 in
Product Width
1.031 in
Product Weight
0.475 lb
Compliances
RoHS Compliant
UPC
051712746229

Product specifications

Color
Gray
Fuse indicator
Non-indicating
Impulse withstand voltage
8 kV
Voltage rating
600 V
Type
Fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.