Download document () of 20

CK1

Eaton Conversion kit Fluorescent 58W 1h

General Specifications

Product Name
Eaton Conversion kit Fluorescent SC Conversion kit
Catalog Number
CK1
Product Length/Depth
148 mm
Product Height
31 mm
Product Width
39 mm
Product Weight
0.23 kg
Compliances
Contact Manufacturer
CE marking
EAN
5205050900989

Product specifications

Battery voltage
4.8 V
Battery number of cells
4
Battery quality
NiCd
Lamp type
Fluorescent lamp
Power
3 W
Power factor
0.9
Monitoring equipment
None
Wiring system
Other
With remote switch connection
False
Reserve-polarity protected
True
Nominal voltage AC - min
207 V
Nominal voltage AC - max
253 V
Rated ambient operating temperature (IEC 62722-2-1) - max
40 °C
Rated ambient operating temperature (IEC 62722-2-1) - min
5 °C
Conductor cross section - max
1.5 mm²
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Glow wire test
650 °C
Protection class
II
Degree of impact resistance (IK)
None
Outdoor use compliance
False
Degree of protection
IP20
Data connection terminal
Telecommand
Frequency
50/60 Hz
Type of connection terminal
Screwless

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.