Eaton CL0608 inductor, 100 nH, 0.89 mΩ resistance, Two-phase
| Product Name |
Eaton CL0608 inductor
|
| Catalog Number |
CL0608-2-100TR-R
|
| Product Length/Depth |
10.3 mm
|
| Product Height |
6.05 mm
|
| Product Width |
8 mm
|
| Product Weight |
2.364 g
|
| Compliances |
RoHS Compliant
|
| UPC |
051712545402
|
| Type |
Multi-phase coupled inductor
|
| Mounting |
SMT
|
| Phase |
Two-phase
|
| ISAT |
38 A
|
| Package Quantity |
500
|
| Material |
Ferrite
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.89 mΩ
|
| Terminals |
Four
|
| Inductance |
100 nH
|
| Series |
CL0608
|
Support from Eaton
Technical support